Unit of Measure

Key Dimensions

B

N/A 0.495 in

B max.

N/A 0.51 in

B min.

N/A 0.48 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 0.93725 in

Dfl max.

N/A 0.9575 in

Dfl min.

N/A 0.917 in

DH max.

N/A 0.7192 in

DH min.

N/A 0.7184 in

Di,a max.

N/A 0.628 in

Di,a min.

N/A 0.6252 in

Di

N/A 5/8 in

Dj max.

N/A 0.625 in

Dj min.

N/A 0.624 in

Do

N/A 23/32 in

Sfl

N/A 0.043 in

Sfl max.

N/A 0.047 in

Sfl min.

N/A 0.039 in