Unit of Measure

Key Dimensions

B

N/A 0.745 in

B max.

N/A 0.76 in

B min.

N/A 0.73 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 1.375 in

Dfl max.

N/A 1.395 in

Dfl min.

N/A 1.355 in

DH max.

N/A 1.1255 in

DH min.

N/A 1.1247 in

Di,a max.

N/A 1.0034 in

Di,a min.

N/A 1.0002 in

Di

N/A 1 in

Dj max.

N/A 1.0005 in

Dj min.

N/A 0.9988 in

Do

N/A 1 1/8 in

Sfl

N/A 0.059 in

Sfl max.

N/A 0.063 in

Sfl min.

N/A 0.055 in