Unit of Measure

Key Dimensions

B

N/A 1.245 in

B max.

N/A 1.26 in

B min.

N/A 1.23 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 1.75 in

Dfl max.

N/A 1.78 in

Dfl min.

N/A 1.72 in

DH max.

N/A 1.4068 in

DH min.

N/A 1.4058 in

Di,a max.

N/A 1.254 in

Di,a min.

N/A 1.2502 in

Di

N/A 1 1/4 in

Dj max.

N/A 1.25 in

Dj min.

N/A 1.2484 in

Do

N/A 1 13/32 in

Sfl

N/A 0.074 in

Sfl max.

N/A 0.078 in

Sfl min.

N/A 0.07 in