Unit of Measure

Key Dimensions

B

N/A 0.995 in

B max.

N/A 1.01 in

B min.

N/A 0.98 in

co

N/A 0.031 in

co_max

N/A 0.047 in

co_min

N/A 0.015 in

coa

N/A 20 in

coa_max

N/A 28 in

coa_min

N/A 12 in

Dfl

N/A 2.375 in

Dfl max.

N/A 2.405 in

Dfl min.

N/A 2.345 in

DH max.

N/A 1.9381 in

DH min.

N/A 1.9371 in

Di,a max.

N/A 1.7548 in

Di,a min.

N/A 1.7502 in

Di

N/A 1 3/4 in

Dj max.

N/A 1.75 in

Dj min.

N/A 1.7484 in

Do

N/A 1 15/16 in

Sfl

N/A 0.09 in

Sfl max.

N/A 0.094 in

Sfl min.

N/A 0.086 in