Unit of Measure

Key Dimensions

Dfl

N/A 44 mm

dfl_min

N/A 43.9 mm

Di

N/A 40.45 mm

di_max

N/A 40.7 mm

di_min

N/A 40.2 mm

Do

N/A 75 mm

do_min

N/A 74.5 mm

dP

N/A 64.75 mm

dp_max

N/A 65 mm

dp_min

N/A 64.5 mm