Unit of Measure

Key Dimensions

Dfl

N/A 65 mm

dfl_min

N/A 64.88 mm

Di

N/A 61.25 mm

di_max

N/A 61.5 mm

di_min

N/A 61 mm

Do

N/A 95 mm

do_min

N/A 94.5 mm

dP

N/A 84.75 mm

dp_max

N/A 85 mm

dp_min

N/A 84.5 mm