Unit of Measure

Key Dimensions

Dfl

N/A 95 mm

dfl_min

N/A 94.86 mm

Di

N/A 91.25 mm

di_max

N/A 91.5 mm

di_min

N/A 91 mm

Do

N/A 130 mm

do_min

N/A 129.5 mm

dP

N/A 119.75 mm

dp_max

N/A 120 mm

dp_min

N/A 119.5 mm