Unit of Measure

Key Dimensions

Do

N/A 1.187 in

dD

N/A 0.104 in

dd_max

N/A 0.109 in

dd_min

N/A 0.099 in

Di

N/A 0.687 in

di_max

N/A 0.687 in

di_min

N/A 0.697 in

do_max

N/A 1.187 in

do_min

N/A 1.177 in

dP

N/A 0.937 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 0.942 in

pcd_dp_min

N/A 0.932 in

ST

N/A 0.063 in

st_max

N/A 0.063 in

st_min

N/A 0.061 in