Unit of Measure

Key Dimensions

Do

N/A 2 in

dD

N/A 0.166 in

dd_max

N/A 0.171 in

dd_min

N/A 0.161 in

Di

N/A 1.125 in

di_max

N/A 1.125 in

di_min

N/A 1.135 in

do_max

N/A 2 in

do_min

N/A 1.99 in

dP

N/A 1.562 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 1.567 in

pcd_dp_min

N/A 1.557 in

ST

N/A 0.063 in

st_max

N/A 0.063 in

st_min

N/A 0.061 in