Unit of Measure

Key Dimensions

Do

N/A 3 in

dD

N/A 0.197 in

dd_max

N/A 0.202 in

dd_min

N/A 0.192 in

Di

N/A 2 in

di_max

N/A 2 in

di_min

N/A 2.01 in

do_max

N/A 3 in

do_min

N/A 2.99 in

dP

N/A 2.5 in

Ha max.

N/A 0.08 in

Ha min.

N/A 0.07 in

pcd_dp_max

N/A 2.505 in

pcd_dp_min

N/A 2.495 in

ST

N/A 0.093 in

st_max

N/A 0.093 in

st_min

N/A 0.091 in