Unit of Measure

Key Dimensions

Do

N/A 3.125 in

dD

N/A 0.197 in

dd_max

N/A 0.202 in

dd_min

N/A 0.192 in

Di

N/A 2.125 in

di_max

N/A 2.125 in

di_min

N/A 2.135 in

do_max

N/A 3.125 in

do_min

N/A 3.115 in

dP

N/A 2.625 in

Ha max.

N/A 0.08 in

Ha min.

N/A 0.07 in

pcd_dp_max

N/A 2.63 in

pcd_dp_min

N/A 2.62 in

ST

N/A 0.093 in

st_max

N/A 0.093 in

st_min

N/A 0.091 in