Unit of Measure
Key Dimensions
B |
N/A 60 mm |
B max. |
N/A 60.25 mm |
B min. |
N/A 59.75 mm |
Clearance max. |
N/A 0.246 mm |
Clearance min. |
N/A 0.08 mm |
ci_max |
N/A -0,700 mm |
ci_min |
N/A -0,200 mm |
co |
N/A 1.8 mm |
co_max |
N/A 2.4 mm |
co_min |
N/A 1.2 mm |
coa |
N/A 20 mm |
coa_max |
N/A 28 mm |
coa_min |
N/A 12 mm |
Do |
N/A 65 mm |
Housing |
N/A H7 |
dh_min |
N/A 65 mm |
Di |
N/A 60 mm |
Di,a max. in H7 |
N/A 60.2 mm |
Di,a min. in H7 |
N/A 60.08 mm |
Shaft |
N/A h8 |
dj_min |
N/A 59.954 mm |
Ø dL |
N/A 8 mm |
ep |
N/A 2.5 mm |