Unit of Measure

Key Dimensions

B

N/A 30 mm

B max.

N/A 30.25 mm

B min.

N/A 29.75 mm

Clearance max.

N/A 0.119 mm

Clearance min.

N/A 0.065 mm

ci_max

N/A -0,700 mm

ci_min

N/A -0,100 mm

co

N/A 0.6 mm

co_max

N/A 1 mm

co_min

N/A 0.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 23 mm

Housing

N/A H7

dh_min

N/A 23 mm

Di

N/A 20 mm

Di Ass. in and H7 Hsg. max.

N/A 20.021 mm

Di Ass. in and H7 Hsg. min.

N/A 20 mm

Shaft

N/A d8

dj_min

N/A 19.902 mm

Oil hole-Ø dL

N/A 4 mm

ep

N/A 1.5 mm