Unit of Measure

Key Dimensions

⌀-A

N/A 12 mm

B

N/A 17.5 mm

C

N/A 28.5 mm

D

N/A 6.4 mm

ball bore H7

N/A 14 mm

E

N/A 10.5 mm

F

N/A 45 mm

G

N/A 15 mm

H

N/A 35 mm

J

N/A 22 mm

K

N/A 3 mm

L

N/A 2.5 mm

M

N/A 26 mm

N

N/A 15 mm

O

N/A 6 mm

P

N/A 25 mm

R

N/A 16 mm

S

N/A 7.5 mm