Unit of Measure

Key Dimensions

⌀ B

N/A 8 mm

C

N/A 76 mm

D

N/A 10 mm

ball bore H7

N/A 12 mm

E

N/A 15 mm

G

N/A 33.3 mm

H

N/A 28.6 mm

L

N/A 102 mm

N

N/A 13 mm

R

N/A 56 mm

S

N/A 41.2 mm

T

N/A 10 mm

⌀ U

N/A 9.5 mm

W

N/A 25 mm