Unit of Measure

Key Dimensions

⌀ B

N/A 20 mm

C

N/A 279 mm

D

N/A 90 mm

ball bore H7

N/A 95 mm

E

N/A 80 mm

G

N/A 130 mm

H

N/A 101.6 mm

L

N/A 330 mm

N

N/A 30 mm

R

N/A 206 mm

S

N/A 170 mm

T

N/A 32 mm

⌀ U

N/A 22.2 mm

W

N/A 102 mm