Unit of Measure

Key Dimensions

⌀ B

N/A 10 mm

C

N/A 95 mm

D

N/A 25 mm

ball bore H7

N/A 28 mm

E

N/A 25 mm

G

N/A 39.7 mm

H

N/A 33.3 mm

L

N/A 124 mm

N

N/A 16 mm

R

N/A 65 mm

S

N/A 50.7 mm

T

N/A 13 mm

⌀ U

N/A 11.1 mm

W

N/A 32 mm