Unit of Measure

Key Dimensions

⌀ B

N/A 12 mm

C

N/A 122 mm

D

N/A 30 mm

ball bore H7

N/A 34 mm

E

N/A 30 mm

G

N/A 51 mm

H

N/A 41.3 mm

L

N/A 159 mm

N

N/A 22 mm

R

N/A 81 mm

S

N/A 63.4 mm

T

N/A 16 mm

⌀ U

N/A 14.3 mm

W

N/A 41 mm