Unit of Measure

Key Dimensions

⌀ B

N/A 12 mm

C

N/A 137 mm

D

N/A 40 mm

ball bore H7

N/A 44 mm

E

N/A 40 mm

G

N/A 60.3 mm

H

N/A 49.2 mm

L

N/A 183 mm

N

N/A 22 mm

R

N/A 102 mm

S

N/A 76.1 mm

T

N/A 16 mm

⌀ U

N/A 14.3 mm

W

N/A 48 mm