Unit of Measure

Key Dimensions

⌀ B

N/A 12 mm

C

N/A 152 mm

D

N/A 45.000 mm

ball bore H7

N/A 50 mm

E

N/A 45 mm

G

N/A 73 mm

H

N/A 54 mm

L

N/A 194 mm

N

N/A 22 mm

R

N/A 113 mm

S

N/A 88.8 mm

T

N/A 16 mm

⌀ U

N/A 14.3 mm

W

N/A 54 mm