Unit of Measure

Key Dimensions

⌀ B

N/A 16 mm

C

N/A 168 mm

D

N/A 50 mm

ball bore H7

N/A 55 mm

E

N/A 50 mm

G

N/A 79.3 mm

H

N/A 61.9 mm

L

N/A 214 mm

N

N/A 22 mm

R

N/A 122 mm

S

N/A 100 mm

T

N/A 19 mm

⌀ U

N/A 17.5 mm

W

N/A 57 mm