Unit of Measure

Key Dimensions

⌀ B

N/A 16 mm

C

N/A 197 mm

D

N/A 65 mm

ball bore H7

N/A 70 mm

E

N/A 60 mm

G

N/A 83 mm

H

N/A 66.7 mm

L

N/A 247 mm

N

N/A 22 mm

R

N/A 135 mm

S

N/A 110 mm

T

N/A 22 mm

⌀ U

N/A 17.5 mm

W

N/A 64 mm