Unit of Measure

Key Dimensions

⌀ B

N/A 16 mm

C

N/A 200 mm

D

N/A 75 mm

ball bore H7

N/A 80 mm

E

N/A 65 mm

G

N/A 89 mm

H

N/A 71.4 mm

L

N/A 254 mm

N

N/A 22 mm

R

N/A 143 mm

S

N/A 120 mm

T

N/A 25 mm

⌀ U

N/A 17.5 mm

W

N/A 70 mm