Unit of Measure

Key Dimensions

⌀ B

N/A 20 mm

C

N/A 235 mm

D

N/A 80 mm

ball bore H7

N/A 85 mm

E

N/A 80 mm

G

N/A 108 mm

H

N/A 87.3 mm

L

N/A 295 mm

N

N/A 27 mm

R

N/A 175 mm

S

N/A 139.7 mm

T

N/A 32 mm

⌀ U

N/A 22.2 mm

W

N/A 89 mm