Unit of Measure

Key Dimensions

dD

N/A 0.135 in

dd_max

N/A 0.14 in

dd_min

N/A 0.13 in

di_max

N/A 0.885 in

Di

N/A 0.875 in

Do

N/A 1.5 in

do_min

N/A 1.49 in

dP

N/A 1.187 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 1.192 in

pcd_dp_min

N/A 1.182 in

ST

N/A 0.066 in

st_min

N/A 0.0625 in