Unit of Measure

Key Dimensions

dD

N/A 0.166 in

dd_max

N/A 0.171 in

dd_min

N/A 0.161 in

di_max

N/A 1.385 in

Di

N/A 1.375 in

Do

N/A 2.25 in

do_min

N/A 2.24 in

dP

N/A 1.812 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 1.817 in

pcd_dp_min

N/A 1.807 in

ST

N/A 0.066 in

st_min

N/A 0.0625 in