Unit of Measure

Key Dimensions

B

N/A 110 mm

B max.

N/A 110.5 mm

B min.

N/A 109.5 mm

Clearance max.

N/A 0.334 mm

Clearance min.

N/A 0.13 mm

ci_max

N/A -0,700 mm

ci_min

N/A -0,200 mm

co

N/A 1.8 mm

co_max

N/A 2.4 mm

co_min

N/A 1.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 125 mm

Housing

N/A H7

dh_min

N/A 125 mm

Di

N/A 120 mm

Di,a max. in H7

N/A 120.28 mm

Di,a min. in H7

N/A 120.13 mm

Shaft

N/A h8

dj_min

N/A 119.946 mm

Ø dL

N/A 9.5 mm

ep

N/A 2.5 mm