Unit of Measure

Key Dimensions

B

N/A 25 mm

B max.

N/A 25 mm

B min.

N/A 25 mm

Clearance max.

N/A 0.218 mm

Clearance min.

N/A 0.04 mm

ci_max

N/A -0,100 mm

ci_min

N/A -0,400 mm

co

N/A 0.5 mm

co_max

N/A 0.8 mm

co_min

N/A 0.2 mm

coa

N/A 20 mm

coa_max

N/A 28 mm

coa_min

N/A 12 mm

Do

N/A 34 mm

Housing

N/A H7

dh_min

N/A 34000 mm

Di

N/A 30 mm

Di,a max. in H7

N/A 30.185 mm

Di,a min. in H7

N/A 30.04 mm

Shaft

N/A h8

dj_min

N/A 29.967 mm

dL

N/A 6 mm

ep

N/A 2 mm