Unit of Measure

Key Dimensions

dD

N/A 4.25 mm

dd_max

N/A 4.375 mm

dd_min

N/A 4.125 mm

di_max

N/A 37.25 mm

Di

N/A 38 mm

Do

N/A 62 mm

do_min

N/A 60.75 mm

dP

N/A 50 mm

dp_max

N/A 49.12 mm

dp_min

N/A 48.88 mm

Ha max.

N/A 1.2 mm

Ha min.

N/A 0.95 mm

ST

N/A 1.45 mm

st_min

N/A 1.41 mm