• Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAB-3EF-10K

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .1900 in

W - Ball Width

N/A .560 in

H - Head Width

N/A .337 in

A - Base to Center

N/A 1.562 in

D - Head Diameter

N/A .781 in

O - Ball Shoulder Diameter

N/A .301 in

Ball Diameter

N/A .531 in

C - Thread Length

N/A 1.000 in

Thread Size

N/A 5/16-24

Thread Class

N/A UNJF-3A-LH

a - Misalignment Angle

N/A 16 º

Radial Clearance in.

N/A .002 Max.

Keyway

N/A Keyway

G - Base to Center of Keyway Radius

N/A 1.020 in

K - Keyway Width

N/A .062 in

P - Keyway Depth

N/A .268 in

R

N/A 0.255 in

Ultimate Radial Static Load Capacity

N/A Consult Engineering Department

Approximate Brg. Weight

N/A .080 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page."

Type of Lubrication

N/A Flush Fitting