Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Unit of Measure

Key Dimensions

Part Number

N/A HXAB-8T

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .5000 in

W - Ball Width

N/A .937 in

H - Head Width

N/A .411 in

A - Base to Center

N/A 2.625 in

D - Head Diameter

N/A 1.525 in

Ball Diameter

N/A 1.000 in

C - Thread Length

N/A 1.562 in

Thread Size

N/A 5/8-18

Thread Class

N/A UNJF-3A-LH

O - Ball Shoulder Diameter

N/A .730 in

a - Misalignment Angle

N/A 19 º

Ultimate Radial Static Load Capacity

N/A 23,720 lbs

Approximate Brg. Weight

N/A .39 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.