• Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAG-7E-10

Thread Type

N/A Left Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .4375 in

W - Ball Width

N/A .875 in

H - Head Width

N/A .355 in

A - Base to Center

N/A 2.125 in

D - Head Diameter

N/A 1.312 in

O - Ball Shoulder Diameter

N/A .618 in

Ball Diameter

N/A .875 in

C - Thread Depth [inch]

N/A 1.125 in

Thread Size

N/A 7/16-24

Thread Class

N/A UNJF-3B-LH

E - Diameter

N/A .750 in

K - Boss Diameter

N/A .812 in

F - Boss Height

N/A .250 in

G - Base to Inspection Hole Center

N/A .500 in

J - Wrench Flat Width

N/A .765 in

a - Misalignment Angle

N/A 22 º

Radial Clearance in.

N/A .002 Max.

Ultimate Radial Static Load Capacity

N/A 13,824 lbs

Approximate Brg. Weight

N/A .26 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs tab from the home page.""

Type of Lubrication

N/A None