Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAW-14ET-10K

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .8750 in

W - Ball Width

N/A 1.400 in

H - Head Width

N/A .635 in

A - Base to Center

N/A 3.750 in

D - Head Diameter

N/A 2.200 in

O - Ball Shoulder Diameter

N/A 1.140 in

Ball Diameter

N/A 1.531 in

C - Thread Depth [inch]

N/A 2.000 in

Thread Size

N/A 7/8-14

Thread Class

N/A UNJF-3B

E - Diameter

N/A 1.125 in

K - Boss Diameter

N/A 1.250 in

F - Boss Height

N/A .500 in

G - Base to Inspection Hole Center

N/A .937 in

J - Wrench Flat Width

N/A 1.140 in

a - Misalignment Angle

N/A 18 º

No Load Rotational Breakaway Torque

N/A 1 to 24 in·lb

Ultimate Radial Static Load Capacity

N/A 35,670 lbs

Approximate Brg. Weight

N/A 1.01 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the "View Product Catalogs" tab from the home page.