Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAW-6ET-10K

Thread Type

N/A Right Hand

Thread Configuration

N/A Female

B - Ball Bore

N/A .3750 in

W - Ball Width

N/A .813 in

H - Head Width

N/A .355 in

A - Base to Center

N/A 1.812 in

D - Head Diameter

N/A 1.125 in

O - Ball Shoulder Diameter

N/A .512 in

Ball Diameter

N/A .781 in

C - Thread Depth [inch]

N/A 1.062 in

Thread Size

N/A 3/8-24

Thread Class

N/A UNJF-3B

E - Diameter

N/A .625 in

K - Boss Diameter

N/A .688 in

F - Boss Height

N/A .250 in

G - Base to Inspection Hole Center

N/A .437 in

J - Wrench Flat Width

N/A .640 in

a - Misalignment Angle

N/A 23 º

No Load Rotational Breakaway Torque

N/A 1 to 15 in·lb

Ultimate Radial Static Load Capacity

N/A 9,151 lbs

Approximate Brg. Weight

N/A .17 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the "View Product Catalogs" tab from the home page.