- Body - Alloy steel - heat treated - electroless nickel plated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - electroless nickel plated.
Unit of Measure
Key Dimensions
Part Number |
N/A RAB-10 |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .6250 in |
W - Ball Width |
N/A .750 in |
H - Head Width |
N/A .562 in |
A - Base to Center |
N/A 2.625 in |
D - Head Diameter |
N/A 1.500 in |
Ball Diameter |
N/A 1.125 in |
C - Thread Length |
N/A 1.562 in |
Thread Size |
N/A 5/8-18 |
Thread Class |
N/A UNJF-3A-LH |
a - Misalignment Angle Clevis Mounted |
N/A 16 º |
Ultimate Radial Static Load Capacity |
N/A 17,148 lbs |
Approximate Brg. Weight |
N/A .38 lb |
Options |
N/A Stud |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |