Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3ET-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAB-20ET-10K

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A 1.2500 in

W - Ball Width

N/A 1.875 in

H - Head Width

N/A 1.015 in

A - Base to Center

N/A 5.000 in

D - Head Diameter

N/A 3.125 in

O - Ball Shoulder Diameter

N/A 1.523 in

Ball Diameter

N/A 2.250 in

C - Thread Length

N/A 2.875 in

Thread Size

N/A 1 1/4-12

Thread Class

N/A UNJF-3A-LH

Keyway

N/A Keyway

G - Base to Center of Keyway Radius

N/A 2.965 in

K - Keyway Width

N/A .187 in

P - Keyway Depth

N/A 1.136 in

R

N/A 0.382 in

a - Misalignment Angle

N/A 21 º

No Load Rotational Breakaway Torque

N/A 1 to 24 in·lb

Ultimate Radial Static Load Capacity

N/A 78,050 lbs

Approximate Brg. Weight

N/A 3.15 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page."