Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3ET-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure

Key Dimensions

Part Number

N/A HXAM-6ET-10

Thread Type

N/A Right Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .3750 in

W - Ball Width

N/A .813 in

H - Head Width

N/A .355 in

A - Base to Center

N/A 2.125 in

D - Head Diameter

N/A 1.125 in

O - Ball Shoulder Diameter

N/A .512 in

Ball Diameter

N/A .781 in

C - Thread Length

N/A 1.281 in

Thread Size

N/A 3/8-24

Thread Class

N/A UNJF-3A

a - Misalignment Angle

N/A 23 º

No Load Rotational Breakaway Torque

N/A 1 to 15 in·lb

Ultimate Radial Static Load Capacity

N/A 9,151 lbs

Approximate Brg. Weight

N/A .17 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page."