• Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure

Key Dimensions

Part Number

N/A XB-12T-1

Thread Type

N/A Left Hand

Thread Configuration

N/A Male

B - Ball Bore

N/A .7500 in

W - Ball Width

N/A .875 in

H - Head Width

N/A .687 in

A - Base to Center

N/A 3.375 in

D - Head Diameter

N/A 2.000 in

Ball Diameter

N/A 1.312 in

C - Thread Length

N/A 1.875 in

Thread Size

N/A 3/4-16

Thread Class

N/A UNF-3A-LH

a - Misalignment Angle Clevis Mounted

N/A 12 º

Ultimate Radial Static Load Capacity

N/A 22,803 lbs

Approximate Brg. Weight

N/A .92 lb

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.