Unit of Measure

Key Dimensions

Description 

N/A CX-1-CP-SOLIDXSOLID

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 1.5 in

Dimension HD

N/A 3.29 in83.5 mm

Distance between Shaft Ends (Dimension G)

N/A 0.13 in3.3 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.37 in9.4 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 5500 rpm

Nominal Torque

N/A 26,100 in·lb