Unit of Measure

Key Dimensions

Description 

N/A CX-1.5-CP-SOLIDXSOLID

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 3 in

Dimension HD

N/A 5.88 in149.4 mm

Distance between Shaft Ends (Dimension G)

N/A 0.19 in4.8 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.86 in21.8 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 4000 rpm

Nominal Torque

N/A 135,700 in·lb