Unit of Measure

Key Dimensions

Description 

N/A CX-2.5-SLEEVE

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 7 in

Dimension HD

N/A 14.3 in363.3 mm

Distance between Shaft Ends (Dimension G)

N/A 0.38 in9.7 mm

Distance between Shaft Ends (Dimension G1)

N/A 1.69 in42.9 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2000 rpm

Nominal Torque

N/A 1,638,750 in·lb