Unit of Measure

Key Dimensions

Description 

N/A CX-1-ACCY-KIT

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 1 in

Dimension HD

N/A 2.49 in63.3 mm

Distance between Shaft Ends (Dimension G)

N/A 0.13 in3.3 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.44 in11.2 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 6000 rpm

Nominal Torque

N/A 11,300 in·lb