Unit of Measure

Key Dimensions

Description 

N/A CX-1.5-ACCY-KIT

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 2.5 in

Dimension HD

N/A 4.97 in126.4 mm

Distance between Shaft Ends (Dimension G)

N/A 0.19 in4.8 mm

Distance between Shaft Ends (Dimension G1)

N/A 0.97 in24.6 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 4400 rpm

Nominal Torque

N/A 79,700 in·lb