Unit of Measure

Key Dimensions

Description 

N/A CX-2.5-ACCY-KIT

Type

N/A CX HercuFlex Gear Accessory Kit

Material

N/A Steel

Coupling Type

N/A Gear

Dimensional Data of Related Coupling

Coupling Size

N/A 5 1/2 in

Dimension HD

N/A 11.28 in286.5 mm

Distance between Shaft Ends (Dimension G)

N/A 0.31 in7.9 mm

Distance between Shaft Ends (Dimension G1)

N/A 1.53 in38.9 mm

Performance Data of Related Coupling

Max. Speed (Unbalanced)

N/A 2200 rpm

Nominal Torque

N/A 771,300 in·lb