Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
Unit of Measure

Key Dimensions

Part Number

N/A HAB-14T

Bearing Type

N/A Plain

B - Ball Bore

N/A .8750 in

D - Outside Diameter

N/A 1.7500 in

W - Ball Width

N/A 1.400 in

H - Race Width

N/A .630 in

M - Chamfer

N/A .039 in

O - Ball Shoulder Diameter

N/A 1.140 in

Ball Diameter

N/A 1.531 in

a - Misalignment Angle

N/A 18 º

Radial Static Limit Load Capacity

N/A 72,424 lbs

Approximate Brg. Weight

N/A .44 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.