Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4ETG.
Unit of Measure

Key Dimensions

Part Number

N/A HAB-22ET

Bearing Type

N/A Plain

B - Ball Bore

N/A 1.3750 in

D - Outside Diameter

N/A 2.7500 in

W - Ball Width

N/A 2.125 in

H - Race Width

N/A 1.097 in

M - Chamfer

N/A .030 in

O - Ball Shoulder Diameter

N/A 1.670 in

Ball Diameter

N/A 2.500 in

a - Misalignment Angle

N/A 22 º

No Load Rotational Breakaway Torque

N/A 1 to 24 in·lb

Radial Static Limit Load Capacity

N/A 194,078 lbs

Approximate Brg. Weight

N/A 1.80 lb

Note

N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page."