Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
- Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated - PTFE Lined.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PNB-5TG
Unit of Measure
Key Dimensions
Part Number |
N/A PNB-3TG |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A .1900 in |
D - Outside Diameter |
N/A .5625 in |
W - Ball Width |
N/A .281 in |
H - Race Width |
N/A .218 in |
O - Ball Shoulder Diameter |
N/A .293 in |
P - Groove Depth |
N/A .025 in |
G - Groove Pitch Diameter |
N/A .500 in |
R - Grooved Radius |
N/A .010 in |
Ball Diameter |
N/A .406 in |
a - Misalignment Angle |
N/A 10 º |
Radial Static Limit Load |
N/A 3,975 lbs |
Axial Static Limit Load Capacity |
N/A 150 lb |
No Load Rotational Breakaway Torque |
N/A .25 to 5.0 in·lb |
Approximate Brg. Weight |
N/A .02 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |