- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
Unit of Measure
Key Dimensions
Part Number |
N/A GEWZ010ES |
Type |
N/A Open |
B - Ball Bore Dia. Max. |
N/A .6250 in |
B - Ball Bore Dia. Min. |
N/A .6245 in |
D - Race Outside Dia. Max. |
N/A 1.0625 in |
D - Race Outside Dia. Min. |
N/A 1.0620 in |
W - Ball Width Max. |
N/A .937 in |
W - Ball Width Min. |
N/A .932 in |
H - Race Width Max. |
N/A .469 in |
H - Race Width Min. |
N/A .460 in |
O - Flat Dia. Min. |
N/A .780 in |
C - Ball Bore Chamfer Min. |
N/A .006 in |
M - Race Chamfer Min. |
N/A .024 in |
a - Misalign. Angle |
N/A 5 º |
Radial Static Limit Load Capacity |
N/A 14,612 lb |
Approx. Brg. Wt. |
N/A .08 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |