• Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - inside diameter protective coated for corrosion resistance - oil coated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AIB-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Key Dimensions

Part Number

N/A AIB-16T

B - Ball Bore

N/A 1.0000 in

D - Outside Diameter

N/A 2.1250 in

H - Race Width

N/A 1.000 in

W - Ball Width

N/A 1.375 in

O - Ball Shoulder Diameter

N/A 1.275 in

M - Chamfer

N/A .060 in

Ball Diameter

N/A 1.875 in

a - Misalignment Angle

N/A 15 º

Radial Static Limit Load

N/A 90,000 lbs

Approximate Brg. Weight

N/A .79 lb

Type of Lubrication

N/A PTFE liner

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.