• Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-8ET. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure

Key Dimensions

Part Number

N/A COM-12E

B - Ball Bore

N/A .7500 in

D - Outside Diameter

N/A 1.4375 in

H - Race Width

N/A .593 in

W - Ball Width

N/A .750 in

O - Ball Shoulder Diameter

N/A .920 in

M - Chamfer

N/A .044 in

Ball Diameter

N/A 1.187 in

a - Misalignment Angle

N/A 9 º

Radial Static Limit Load

N/A 47,880 lbs

Approximate Brg. Weight

N/A .20 lb

Type of Lubrication

N/A None

Note

N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page.